IESNA:LM-63-2002
[TEST]P1058543
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2406-143-58)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]8/7/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - NEO-RAY
[LUMCAT]S122RDR-H865D840-X4F0-XX-UDD-WVL-S
[LUMINAIRE]DEFINE 2 SILVER REGRESSED DIRECT RECESSED HOUSING WITH WHITE STRAIGHT BLADE LOUVER WITH DIFFUSER
[MORE]HIGH PERFORMANCE LIGHT ENGINE
[LAMP]4000K CCT, 80 CRI LEDS
[DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 4000K
[_SEARCH_APPLICATION] Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Recessed
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]1387
TILT=NONE
1 -1 1 37 5 1 1 0.145833 4 0
1 1 31.2
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 22.5 45 67.5 90
851.8 840.7 822.2 798.7 772.7 740.6 707.2 671.3 635.5 595.9
557.6 516.8 477.2 435.2 393.2 352.4 310.3 265.8 227.5 199.1
178 160.7 144.7 128.6 115 101.4 89 77.9 66.8 56.9
47 38.3 29.7 22.3 14.8 7.4 0
851.8 855.6 838.2 816 790 757.9 724.5 688.6 651.6 613.2
572.4 532.9 493.3 452.5 411.7 372.1 331.3 291.8 253.5 220.1
194.1 176.8 160.7 145.9 133.5 119.9 106.3 94 81.6 70.5
58.1 47 37.1 28.4 19.8 13.6 0
851.8 846.9 835.8 816 792.5 765.3 735.6 703.5 670.1 630.5
589.7 548.9 510.6 469.8 431.5 395.6 361 327.6 294.3 259.6
230 201.5 175.6 154.5 136 119.9 103.9 90.3 77.9 65.5
55.6 44.5 35.9 27.2 18.5 12.4 0
851.8 846.9 839.5 827.1 809.8 787.6 762.8 731.9 694.8 654
615.7 579.8 542.8 505.7 469.8 435.2 395.6 357.3 320.2 281.9
246 212.7 179.3 150.8 131.1 113.7 98.9 85.3 71.7 60.6
49.5 39.6 30.9 23.5 16.1 11.1 0
851.8 848.1 846.9 837 824.6 807.3 786.3 755.4 720.8 683.7
647.8 613.2 577.4 541.5 504.4 464.9 424.1 383.3 342.5 300.4
258.4 216.4 176.8 150.8 131.1 113.7 97.7 84.1 70.5 58.1
47 37.1 28.4 19.8 12.4 6.2 0
